Home > Robot Parts > Robot Sensors > Force Sensors / Pressure / Touch Sensors > Force Sensing Resistors (FSR) >
1.5 Inch FSR Kit
Item #: KIT-S-20-1000-FSRKT15
Availability: In Stock
Price:$16.25
Kit Includes
These FSR's are perfect for robotic grippers, robot feet, and similar applications.
We searched long and hard to find a flat force sensing resistor that we
liked. When we tried these bad boys out for the first time we knew the search
was over. Paper thin and well made, these FSR's are just plain fun to play
with.
FSR FEATURE LIST
- Various sizes: .2", .5", 1.5", 24" strip
- Rubber backing
- Peel sticker backing
- Choice of male tabs or female connector (FSR Kits only come with female)
- Can use voltage divider to adjust sensitivity band
| 1.5" Force Sensing Resistor |
 |
|
|
| Sensing area W/H: |
|
1.5" |
| Total width: |
|
1.75" |
| Length: |
|
3.5" |
| Thickness: |
|
.5mm |
| Pressure Range: |
|
<1.5 psi to >150 psi |
| Force Range: |
|
<1N to >100N |
| No-load Resistance: |
|
>1M |
| Lifetime: |
|
>10M actuations |
| Temp Range: |
|
-30°C to +70° |
 |
|
|
| Datasheet: |
|
DATA SHEET |
| Integration Guide: |
|
Integration Guide |