Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Force Sensors / Pressure / Touch Sensors > Force Sensing Resistors (FSR) >

24 Inch Strip FSR Kit

Item #: KIT-S-20-1000-FSRKT24
Availability: In Stock

Price:$26.00

Quantity



Kit Includes These FSR's are perfect for robotic grippers, robot feet, and similar applications.

We searched long and hard to find a flat force sensing resistor that we liked. When we tried these bad boys out for the first time we knew the search was over. Paper thin and well made, these FSR's are just plain fun to play with.

FSR FEATURE LIST
  • Various sizes: .2", .5", 1.5", 24" strip
  • Rubber backing
  • Peel sticker backing
  • Choice of male tabs or female connector (FSR Kits only come with female)
  • Can use voltage divider to adjust sensitivity band
24" FSR Datasheet
 
Product Integration Guide
 
The datasheet and FSR Integration Manual should have answers to any technical questions about the product. Please read before calling.
24" Force Sensing Resistor
Sensing area width:   0.2"
Total width:   0.6"
Length:   24"
Thickness:   .5mm
Pressure Range:   <1.5 psi to >150 psi
Force Range:   <1N to >100N
No-load Resistance:   >1M
Lifetime:   >10M actuations
Temp Range:   -30°C to +70°
Datasheet:   DATA SHEET
Integration Guide:   Integration Guide


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.