Item #: KIT-CAM-BLACKFLY-4MM
Availability: Discontinued notify me
Price: $495.95
    Kit Type:


    Update price

    The Point Grey Blackfly 1.3 MP Color GigE PoE is a mid-tier offering Gigabit Ethernet interface research grade camera, perfect for robotics with an interface designed to address a wide cariety of applications in industrial and non-industrial imaging, such as object and gesture tracking, optical character recognition (oCr), augmented reality, and multi-touch interface technology.

    Gigabit Ethernet Interface

    Gigabit Ethernet provides a high bandwidth, OS independent feed of images easily interfaced to modern computer networks and systems. Power can be supplied through the included Hirose cable or injected over PoE (Power over Ethernet) for ease of use. The Hirose connector includes GPIO, trigger, and other powering options for customization.

    Updatable Firmware

    The field-programmable gate array (FPGA) chip controls all camera functionality, including exposure, resolution and frame rate, pixel binning, user memory channels and more. It can also be updated with new functionality in the field.

    The Blackfly 1.3 MP Color GigE PoE includes
    • Mounting solutions and hardware for AX and MX brackets and gooseneck
    • 1.0-meter, Circular 6-pin pre-wired GPIO Hiorse Connector
    • CS to C Mount Adapter
    • USB 2.0 Camera Dev Kit
    • Choice of Arecont Vision 4mm Fixed Iris Megapixel Lens, 1/1.8", F1.8 CS-mount lens, or 1/1.8" 8mm F/1.4 w/Lock Megapixel Focus Lens

    Camera Specs:

    Part Number: BFLY-PGE-13E4C-CS
    • 1.3 MP
    • e2v EV76C560 CMOS, 1/1.8", 5.3 ┬Ám
    • Global Shutter
    • 1280 x 1024 at 60 FPS
    Blackfly Documents
    Technical Documents
     TAN2012003 - Setting up multiple GigE cameras

    Knowledge Base Articles
    Click here to view all GigE knowledge base articles