CC3000 WiFi Breakout
(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Communication > Signal Converters >

CC3000 WiFi Breakout

Price: $34.95
Availibility: In Stock
Item #: SF-WRL-12072

Quantity:
 



This is a breakout board for the CC3000 WiFi Module. The CC3000 from TI (Texas Instruments) is a self-contained wireless network processor that makes incorporating internet connectivity into your project simple. Instead of the more standard UART communication method, the CC3000 module utilizes an SPI interface allowing you, the user, to control the flow of data as you please. What makes the CC3000 unique is its ability to associate to a WiFi access point using a cell phone app in the Texas Instruments process called SmartConfig.

This breakout even provides an optional feature that allows you to attach an external antenna, just in case you need a little extra power. This is a handy feature if you want to route an antenna to the outside of an enclosure or to increase your WiFi gain. We’ve broken out the GND, Vcc, 3.3V, MOSI, MISO, CS, INT, SCK, and EN pins from the CC3000 module to give you easy access to making a great WiFi enabled project.

Dimensions: 1.83 x 1.03 x 0.14 in (46.4 x 26.2 x 3.6 mm)

Features:

  • Supply Voltage: 3.3V - 12V
  • Host Interface: SPI @ 16MHZ
  • Throughput (TCP): ~4Mbps
  • IEEE 802.11 b/g Compliant
  • WEP, WPA/WPA2 (AES and TKIP - Personal) Security Modes
  • FCC, IC, CE, and TELEC Certified
  • Onboard WIMAX Antenna
  • Optional External Antenna Connection

Documents:



robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.