Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >

FlexiForce 0-1 lbs. Resistive Force Sensor

Item #: S-20-1000-FS1LB
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $16.75

Quantity

  Quantity Count  

  Price Each  

10$15.91
26$15.08
51$14.24
101$13.40
250$12.56


Information
1-Pound FlexiForce Force Sensor
Measures from 0 to 1 lbs.

FlexiForce® Sensor Model A201.
FlexiForce Sensor Model A201.


 
FlexiForce is...
  • A versatile, durable piezoresistive force sensor that can be made in a variety of shapes and sizes
  • A piezoresistive sensing device in which resistance is inversely proportional to applied force
  • A customizable, economical force measurement tool that is easily integrated into OEM products
  • A patented, ultra-thin (0.008"), flexible printed circuit that senses contact force
  • A force and load sensor that is available in three different force ranges, suiting a variety of applications for research and product development/testing.

 

Construction

The FlexiForce A201 force sensor is an ultra-thin, flexible printed circuit. The force sensors are constructed of two layers of substrate (polyester/polyimide) film. On each layer, a conductive material (silver) is applied, followed by a layer of pressure-sensitive ink. Adhesive is then used to laminate the two layers of substrate together to form the force sensor. The active sensing area is defined by the silver circle on top of the pressure-sensitive ink. Silver extends from the sensing area to the connectors at the other end of the sensor, forming the conductive leads. A201 sensors are terminated with male square pins, allowing them to be easily incorporated into a circuit. The two outer pins of the connector are active and the center pin is inactive.

 

How it Works

The FlexiForce single element force sensor acts as a force sensing resistor in an electrical circuit. When the force sensor is unloaded, its resistance is very high. When a force is applied to the sensor, this resistance decreases. The resistance can be read by connecting a multimeter to the outer two pins, then applying a force to the sensing area. In the image below, the plot shows both the Force vs. resistance and Force vs. conductance (1/R). Note that the conductance curve is linear, and therefore useful in calibration.

 


 
One way to integrate the A201 force sensor into an application is to incorporate it into a force-to-voltage circuit. A means of calibration must then be established to convert the output into the appropriate engineering units. Depending on the setup, an adjustment could then be done to increase or decrease the sensitivity of the force sensor. The chart to the right shows a typical sensor response (based on the recommended drive circuit).

 
Typical sensor response (based on example circuit shown below).

 
Sensor Response Graph

Benefits

FlexiForce is renowned for its versatility, ease of integration, and cost-effectiveness. FlexiForce sensors are pliable enough to allow for non-intrusive measurement. They can be attached to many surfaces, and can be combined with plastic or metal films for increased stiffness or for added protection from abrasion.
 
Physical Properties
Thickness 0.008" (.208mm)
Length 8" (203mm)
6" (152mm)
4" (102mm)
2" (51mm)
Width 0.55" (14mm)
Sensing Area 0.375" diameter (9.53mm)
Connector 3-pin male square pin
Thickness 0.008" (.208mm)
Typical Performance
Linearity Error <+/-5%
Repeatability <+/-2.5% of full scale (conditioned sensor, 80% force applied)
Hysteresis <4.5% of full scale (conditioned sensor, 80% force applied)
Drift <5% per logarithmic time scale (constant load of 90% sensor rating)
Response Time <5 microseconds
Operating Temperatures 15°F to 140°F (-9°C to 60°C)
Force Ranges 0-1 lb. (4.4 N)
0-25 lbs. (110 N)
0-100 lbs. (440 N)*
Temperature Sensitivity Output variance up to 0.2% per degree F (approximately 0.36% per degree C)
Documentation
Manual Download FlexiForce User Manual







Request Time: 2.609375 - SID/ASID: 1037619 | lojh5c554wpyowzc5yxvn1ru - SERVER: WEB1