(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Robot IR Distance Sensors >

GP2Y0A41SK0F IR Sensor Kit (4-30 cm) - 1 sensor

Price: $21.70
Availibility: In Stock
Item #: KIT-S-10-GP2Y0A41SK0F

Quantity:
 



The GP2Y0A41SK0F IR Sensor Kit will easily allow you to attach the Sharp IR Distance Sensor GP2Y0A41SK0F to Phidgets Interface Kits with Analog Inputs, like the 8/8/8 kit and 2/2/2 kit

The Sharp IR Distance Sensor GP2Y0A41SK0F is a great low cost robotic range-finder. The Distance Sensor will report the presence of an object 4-30cm away from the sensor. The sensors reports this data as an analog value readable by most microcontrollers, like the Arduino.

Includes:

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

GP2Y0A41SK0F Stats
Sensing Distance 4 ~ 30 cm
Output Type Analog
Voltage Supply 4.5 - 5.5 V
Current Supply 12mA
Voltage - Output Difference (Typ) @ Distance 2.25V @ 4 ~ 30cm
Voltage - Output (Typ) @ Distanc 400mV @ 30cm



GP2Y0A41SK0F Absoulte Maximum Ratings
Supply Voltage 4 ~ 30 cm
Output Terminal Voltage -0.3 to VCC+0.3 V
Operating Temperature -10 to +60 ° C
Storage Temperature 40 to +70 ° C


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.