Grove - BLE
Item #: SS-811007001
Availability: In Stock
Price: $19.80

    Quantity:

    This Grove - BLE utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function, and it can be used with Arduino/Seeeduino very conveniently if using with Base Shield together. With support for a BLE ComAssistant APK, this Grove - BLE can talk to your mobile phone more easily without pairing, and of course, it can be set via AT commands directly. You can use it in many conditions, like robot controls or remote control equipment ,etc. We prepared an easy and convenient command set for this product so that you can use neat and concise code to run the function.
     

    • BT Version: Bluetooth Specification V4.0 BLE
    • Send and receive no bytes limit.
    • Working frequency: 2.4GHz ISM band
    • Modulation method: GFSK(Gaussian Frequency Shift Keying)
    • RF Power: -23dbm, -6dbm, 0dbm, 6dbm, can modify through AT
    • Command AT+POWE.
    • Speed: Asynchronous: 6K Bytes
    • Synchronous: 6K Bytes
    • Security: Authentication and encryption
    • Service: Central & Peripheral UUID FFE0,FFE1
    • Power: +3.3VDC 50mA
    • Long range: Open space have 100 Meters with iphone4s
    • Power: In sleep mode 400uA~1.5mA, Active mode 8.5mA.
    • Working temperature:–5 ~ +65 Centigrade
    • Size: HM- 10 26.9mm x 13mm x 2.2 mm; HM-11 18*13.5*2.2mm