Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home >

Hitec Servo - HSR-5990TG

Item #: M-200-RS-HSR5990
Availability: In Stock

Price:$124.99

Quantity



Programmable Digitial Amplifier with Mosft Drive
Durable Titanium Alloy Gears with Dual Ball Bearing
Ultra Hardness Shaft with 3 Axial Metal Bushing
Water & Dust Tight
Bottom Side Axial Mount Hole
Motor Heatsink

Detailed Specifications:

Motor Type: Coreless
Bearing Type: Dual Ball Bearing
Speed: 0.17 / 0.14 sec @ 60 deg. (6v / 7.4v)
  English Metric
Torque: 333.29 / 416.61 oz*in (6v / 7.4v) 24.0 / 30.0 kg*cm
Size: 1.57" x 0.78" x 1.45" 40.00 x 20.00 x 37.00mm
Weight: 2.39oz 68.00g

Spec Sheet:
http://www.hitecrcd.com/product_file/file/108/HSR5990TG.pdf



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.