(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > DYNAMIXEL & Robot Servos > Robotis DYNAMIXEL Pro Robot Servos >

L42-10 DYNAMIXEL PRO Robot Actuator

Price: CALL
Availibility: Future Item    notify me
Item #: L42-10-S200-R

Interface:
Gear Type:
 
Please call 1-877-898-1005 for pricing and delivery information.



This product is not yet available. It is expected in 2014

The DYNAMIXEL PRO line of Robot Actuators is ROBOTIS's new solution for full-scale robots. These new actuators have incredibly high power and precision, making them ideal for for everything from advanced robotics to industry applications. Using ROBOTIS's frame system for the DYNAMIXEL PRO, you'll be able to rapidly create a variety of different systems and products. These new servos sport position, speed, AND torque based commands.

The L42-10-S200-R is one of the first DYNAMIXEL PRO uses a RS-485 communication protocol, a 200:1 Gear Ratio, a Straight Angle gear type, and has 10W output. Variant options will be available in the future.

Features

  • Electrical current sensing based control
  • Internal temperature sensing
  • Position-based command
  • Torque-based command
  • Speed-based command
  • Coming Soon: Cycloid type detachable reduction gear (Straight, Right Angle, Belt)
  • Coming Soon: Various communication physical layer (RS-485, CAN, TTL, Ethercat)
  • Coming Soon: Versatile Frame System
Loading the player...


Related Items
SMPS2Dynamixel Adapter robotis usb2dynamixel, usb2dynamixel
SMPS2Dynamixel Adapter
Price: $4.90

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.