LED - RGB Addressable, PTH, 8mm (5 Pack)
(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Lighting and Displays >

LED - RGB Addressable, PTH, 8mm (5 Pack)

Price: $2.95
Availibility: Back Order   
Item #: SF-COM-12877

Quantity:
 

This item is currently out of stock. Your order will be shipped when all items in your order are in stock. Read about product status here



Description: We know this looks like a lot of our other LEDs, but it’s not! This is a PTH Addressable RGB LED with a WS2812 control IC built right into the LED. This PTH version is incredibly similar to its SMD cousin, except it is a lot simpler to solder into your project and is in a diffused 8mm package. This RGB LED has the control IC moved into the actual LED, so we wanted to offer this amazing product to you! They’re great when you need a lot of color from not a lot of board space, now more so than ever.

If you are looking for a great addressable LED in the more common LED form factor, then this is the perfect choice for you.

Note: Comes in packs of 5.

Features:

  • Power Supply: DC 4.5V - 6V
  • Internal Frequency: 800K Hz
  • Single Wire Single Transmission

Documents:



robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.