This is the 2013 version of the Mech Warfare Half-size Target Panel. Please see the Documentation links below if you are unsure of how many and what type of Target Panels you need. There are also Full-Size Target panels available. You should be familiar with the ruleset and what is required to compete. If you have questions, please post in the Mech Warfare forums (link in Documentation below).
Mounting hole specs & more documentation to come soon!
Please Note: These Half-Size panels can be configured as a single split panel, or as two separate half-size panels.
Includes
- 4x 1.5" Male FSRs
- 2x ABS Half-size Back Plates
- 2x Lexan Half-size Front Plates
- FSR Panel PCB, resistors, Cables
Documentation:
Section VII has information on the number of Target Panels required to compete
FSR Panel Build Tutorial
Mech Warfare Forums (more info here)