Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Robot Kits > Humanoid Robot Kits > Kyosho >

Manoi AT01 Humanoid Robot Kit

Item #: KY-100-Manoi
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $1,499.00

Quantity


Information

There's more to the Manoi AT01 Humanoid Robot Kit than a pretty plastic shell. It is the brainchild of some of the best designers of humanoid robots in the world! Painstakingly designed and exhaustively tested, this AT01 robot from Kyosho is a major accomplishment technically as well as aesthetically. Featuring the highly flexible RCB-3 controller and precision digital servos from Kondo, the Manoi AT01 humanoid can execute amazingly smooth, natural movements. The RCB-3 has analog inputs, so additional sensors such as gyros and accelerometers can easily be integrated into your robot.

Attention!

  • All sales restrictions have been lifted on the Manoi AT01 robot, so availability is no longer limited to researchers and educators!
  • Hardware assembly manual for the Manoi AT01 kit is in Japanese, but has detailed step-by-step diagrams. Check it out via the download link at the bottom of this page!
  • Control software for the Manoi AT01 robot kit is now available in English!


Features for the Manoi AT01 Humanoid Robot Kit Include:

Customizable polycarbonate shell

  Dr. GIY's "Myanoi"
The shell pieces, which screw onto the chassis, are made of sturdy, transparent polycarbonate.  They can easily be painted and customized to give your Manoi humanoid robot more unique personality.

Detailed assembly instructions

The Manoi AT01 manual's text is in Japanese, but the graphics show an impressive amount of detail. The diagrams are all vector graphics, so they can be zoomed to show up-close detail.

Composite brackets

Photo courtesy of Lem Fugitt & Robots Dreams
The Manoi AT01's interlocking composite bracket system provides better support with less flexing than formed aluminum brackets.

Built-in channels for wire management

Photo courtesy of Lem Fugitt & Robots Dreams
Another benefit to using composite hardware is that wire channels can be formed into the brackets themselves, resulting in a very clean appearance. The Manoi AT01 Humanoid Robot is a fine looking robot, even without the shell pieces installed!

If you're buying any of our robot kits, you will save yourself many headaches by picking up a set of these precision Japanese Industrial Standard screwdrivers! Tired of stripping screw heads?  Having problems tracking down the right sized screwdriver?  This four-screwdriver set is machined to the same precise specifications as the screws, so you always get a perfect fit!

Manufacturer  Kyosho
Model Name  Manoi AT01
Degrees of
Freedom
 17
Height  13.4 inches
Servos
Manufacturer  Kondo
Model  KRS-4024S HV
Stall Torque  146 oz-in
Speed  0.17 sec/60 degrees
Gear Material  Metal and Resin
Controller  RCB-3 (included)
Interface
Sorftware
 Heart to Heart 3 (English)
Power  10.8V 300mAh NiMH Battery Pack (included)

Downloads

Related Links







Request Time: 1.484375 - SID/ASID: 851859 | lboht0452pgm2u455geb0o45 - SERVER: WEB1