Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits > Humanoid Robot Kits > Kyosho >

Manoi PF01 Humanoid Robot Kit

Item #: KY-100-PF01
Availability: Back Order
Price: $1,899.99

Quantity


Information

Attention!  The Manoi PF01 Humanoid Robot Kit is currently on hold due to exportation restrictions.  That's right, PF01 is so good, the Japanese government won't let Kyosho export it!  As we speak, our friends overseas are working to get the proper governmental approval, but we do not know how long this will take.  Hopefully, shipments of the new and improved Manoi PF01 Humanoid will resume in the very near future.  In the meantime, we are still selling the Manoi AT01 Humanoid Robot Kit, and all previous sales restrictions have been removed!

  • Currently, all Manoid PF01 Kit sales outside Japan are limited to educational and research purposes. If you wish to purchase this new and remarkable humanoid, e-mail us first to make sure you qualify!
  • Hardware assembly manual for the Manoi PF01 Kit is in Japanese, but has detailed step-by-step diagrams.
  • Control software Manoi PF01 Robot is now available in English!
  • This is a non-stock item; orders may take up to 4-6 weeks to receive.

Meet the new and improved Manoi PF01 Humanoid Robot!  Kyosho has done it again, bringing you another stylish and powerful Manoi humanoid robot!  The Manoi PF01 has everything that made the AT01 great, plus some noteworthy improvements.

Nickel-Metal-Hydride batteries have been abandoned in favor of light-weight, high-capacity Lithium-Polymer cells.  These new batteries have over 4 times the capacity of those included with the AT01, so you can have 4 times more fun before recharging!

The Manoi PF01 Robot's polycarbonate shell pieces cover the servos and skeleton almost completely, giving this humanoid a sleek, streamlined appearance.  The inside of the head of the Manoi PF01 provides plenty of space for mounting additional sensors, even small cameras!  Rubber pieces integrated into the front and back of the head protect the PF01 in case it takes a fall.

**Note: this kit no longer includes gyro sensors.  Sensors must be purchased seperately.

 
Once again, Kyosho has chosen the tried-and-true RCB-3 robot controller board.  With 24 servo channels (that's 7 extra!), there is room to expand this robot's abilities.  If you like to add grippers and additional degrees of articulation to your robots, you are in luck!  The RCB-3 also features two serial inputs (for communicating with your computer or remote controller), and three analog inputs (for your gyro sensors and one additional sensor of your choice).  This controller is fully compatible with the KRC-1/KRR-1 Transmitter/Receiver set.
 
Your robot won't smash its enemies or swagger across the dance floor without the right servos!  The KRS-4024 from Kondo is a high-quality, high-torque, high-speed, high-voltage servo.  This is an incredible servo, and the Manoi PF01 Humanoid Robot Kit has 17 of them!

Servos:
Kondo KRS-4024HV
Dimensions: 43×32×32.5(mm)
Weight: 48.5g
Operating Voltage: 9-12V
Stall Torque: 146 oz-in; 10.5kg-cm (at 10.8V)
Speed: 0.17sec/60° (at 10.8V)
Range: 260°
Quantity: 17

 
The Manoi PF01 humanoid robot kit was designed with sensors in mind!  The body cavity features two brackets, perfect for mounting two accelerometers or gyroscopic sensors.  This picture shows two KRG-3 single-axis gyros (not included) mounted perpendicularly, providing dual-axis tilt sensing.
 
Your robot won't go anywhere without batteries!  Manoi PF01 Humanoid Kit sports not one, not two, but three Lithium-Polymer cells!  This high-tech power system fits snugly into PF01's body cavity and delivers 11.1V to your servos.  Each battery contains built-in thermal, current, and voltage monitoring circuitry.  These features ensure maximum safety and long battery life.

Dimensions: 88×37.6×11.6 (mm)
Weight: 45g
Voltage: 2.5V (min); 3.7V (typ); 4.2V (max)
Capacity: 1250mAh
Protection: Built-in voltage, current, and temperature monitoring
Total system voltage: 11.1V
Quantity: 3

 
You need something to keep those batteries juiced up, right?  Well, here you go.

3-bay Li-Po Charger
Input: 100-240V AC, 50-60Hz
Dimensions: 180×140×41 (mm)
Weight: 300g
Charge Time: 80 minutes (approx.)

If you're buying any of our robot kits, you will save yourself many headaches by picking up a set of these precision Japanese Industrial Standard screwdrivers! Tired of stripping screw heads?  Having problems tracking down the right sized screwdriver?  This four-screwdriver set is machined to the same precise specifications as the screws, so you always get a perfect fit!

Downloads

Related Links








Request Time: 1.5 - SID/ASID: 903504 | rl3bom55ldwnjuju50b5xq45 - SERVER: WEB2