Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Motor & Servo Controllers > DC Motor Controllers >

PhidgetMotorControl HC

Item #: C-100-DC-P1064
Availability: In Stock
  Price: $93.25

Quantity

  Quantity Count  

  Price Each  

10$88.59
26$86.72
51$83.93
101$80.20



The PhidgetMotorControl HC allows you to control the velocity and acceleration of up to two high-current DC motors.

Many variations of brushed DC motors exist: permanent magnet motors, electromagnet motors, coreless motors, linear motors... the PhidgetMotorController can be used with any of these, as well as other devices like small solenoids, incandescent light bulbs, and hydraulic or pneumatic devices like small pumps and valves.

  • Provides bi-directional control to 2 DC motors
  • Requires external 6 to 15VDC Power Supply
  • USB port is isolated from the motor control outputs
  • Over voltage, over temperature, over current conditions are fed back to the API on the PC

Comes packaged with a 6-foot USB Cable, and a Getting Started Manual.

Minimum Power Supply Voltage   6 V
Maximum Power Supply Voltage   15 V
Continuous Motor Current   14 A
Peak Motor Current - 60 seconds   19 A
Peak Motor Current - 10 seconds   25 A
Peak Motor Current - 2 seconds   32 A

For more information see:
Product Manual
API Manuals

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.



robot
robotics shop robots robotics company robot shop