Item #: RFID-ADJWRI
Availability: In Stock
Price: $2.15

    Quantity:

    Quantity

    25-99100-499500-9991000+

     Price Each 

    $2.06$1.95$1.70$1.50

    The RFID EM4200 Blue Silicone Adjustable Wrist Band is a one size fits most adjustable RFID wristband. Silicone is lightweight and comfortable to wear, max diameter of roughly 8CM and minimum diameter of roughly 5cm.

    RFID EM4200 Blue Silicone Adjustable Wrist Band
    Frequency 125 kHz
    Protocol EM4200
    Read / Write Read only
    EEPROM Capacity 64 Bits
    Diameter Approx. 40mm - 90mm
    Read Range 63.5mm