(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Kits > Robot Turrets > Pan Tilt Kits >

ScorpionX MX-64 Pan Tilt

Price: $629.95
Availibility: In Stock
Item #: KIT-PANTILT-64

Quantity:
 



The WidowX Pan Tilt kit is a mid level pan tilt kit using the wildly popular MX-64 DYNAMIXEL smart servos. With a resolution of 0.088°, rotation range of 360°, stall torque of 74 kg·cm, and speed of 78rpm you get tremendous resolution with very strong torque.

This Pan Tilt Kit provides the raw servos, brackets, and cables needed to build a Pan Tilt turret. (If you need a kit with a controller solution check out the ScorionX RoboTurret.) The standoffs are on a 5cm x 5cm pattern which can be mounted directly to your project, the provided base or the larger Robot Geek Workbenches. We recommend a larger base when mounting heavier loads on the Pan Tilt. The bottom servo can also be mounted to projects using many of the various DYMANIXEL brackets available.

The MX-64 ScorpionX Pan Tilt has many controller options:



Looking for a full Pan Tilt solution? Checkout the ScorpionX RoboTurret!


MX-64T Stats
Operating Voltage 14.8V 12V
Stall Torque 74 kg·cm
1033 oz·in
7.3 N.m
61 kg·cm
849 oz·in
6.0 N.m
No-load Speed 78 RPM 63 RPM
Resolution 0.088°
Operating Angle 360°
Due to high demand and supply chain/production fluctuation, please be aware we cannot guarantee that Interbotix Labs kits will be shipped immediately. We make every possible effort to keep kits in stock, but at times the production lags behind demand for various reasons. For time sensitive projects, please contact trsupport@trossenrobotics.com for an estimated lead time on our kits and plan purchases with ample time. Orders are shipped in the order they are received as stock allows.


Related Items
robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.