Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Full Robotics Systems > VEX > VEXplorer System >

VEXplorer - Modular Robotic System - On Sale Now!

Item #: FRS-B-VRCKIT1
Availability: In Stock
Usually ships in 1-2 Business Days
Retail: $199.99 Price: $179.99

Quantity


Information

Here's technology with an edge; imagination with an attitude. VEXplorer is designed for engineered mayhem and to:

  • Explore - Go where you want, and maybe where you shouldn't
  • Imagine - Build it your way -- to make it do what you want it to do
  • Challenge - Do something you haven't before, or that no one has thought of before
  • Get Famous - Post your own video captured by the Spycam on the web and show the world your dastardly deeds.

 

With over 300 parts, VEXplorer can be built in endless configurations. Included are features found in no other robotic system (click thumbnails below to view larger versions).

"The Spycam" -- see and hear what you want, and maybe in places you shouldn't, with live color picture and sound transmission to your TV. 2.4 GHz, 4-channel. Range 150'.
"The Claw" -- build it to pick up a soda can, or a feather. Mount it horizontal or vertical to grab what you want.
"The Arm" -- motors let you manipulate the action to reach high, low, and in-between.
All Terrain Tires -- Go anywhere, inside or outside, with six heavy-duty, gear-driven wheels.
6-channel hobby-class transmitter -- 4 analog and 2 digital channels offer maximum flexibility to control motors and provide exceptional stability to avoid frequency drift.
  The VEXplorer Kit also includes:
  • 4 motors
  • 24 gears
  • various coated heavy metal parts
  • cables / harnesses
  • tools
  • screws, nuts, bolts, etc.

Requires 10 AA and one 9 volt alkaline or rechargeable batteries, (not included). For best performance we recommend using 700ma or greater lithium rechargeable batteries. It's worth the investment for hours and hours of robotic mayhem.

Build it in less than an hour...
Tired of robot kits that can take many hours to assemble?  With preassembled modules you can build your first robot in less than an hour, then tear it down and build your own robot with your imagination, creativity, and your own hands.

Endless configurations...
Build a new design on the fly, or design it on the computer using the free Solid Works design system, which comes free with your VEXplorer kit!

VEXplorer is a robotic system with a pedigree.
VEXplorer is part of the Vex system, already embedded in junior high school, high school, and college robotics classes. It is endorsed by FIRST, NASA, Carnegie Mellon, and other high level organizations, and won the Best Innovation of Show award at the 2006 Consumer Electronics Show. The Vexplorer mechanical parts are compatible with the Vex system and can be expanded with additional parts.

Click any picture to view a larger version:

The box exterior

 

The major mechanical modules come preassembled.

 

Structural components: some assembly required.

 

Clockwise from upper left: controller, receiver, battery pack, wireless camera, camera receiver, and A/V cables for the camera receiver.

 

The manual is strait forward and easy to follow

 

Free SolidWorks DVD included







Request Time: 1.1875 - SID/ASID: 886543 | reinbt453qntft55amqgamrh - SERVER: WEB1