Item #: DF-DFR0076
Availability: In Stock
Price: $4.00

    Quantity:

    The Analog Flame Sensor can be used to detect fire or other light at wavelengths of 760nm ~ 1100nm. In a fire-fighting robot competition, this sensor can be used as the robot's eyes to find the fire's source. It can be used for fire-fighting robots, soccer robots, or a stationary system designed to detect fire. The flame sensor has a probe angle of 60 degrees. The flame sensor's operating temperature is -25 degrees Celsius to 85 degrees Celsius. It should be noted that the probe distance from the flame should not be too close in order to avoid damage.

    Features:
    • Allows voltage supply of 3.3V or 5V
    • Standard assembling structure (two 3mm holes with multiple of 5cm as interval)
    • Easy to recognizes sensor interface ("A" for analog and "D" for digital)
    • Icons to simply illustrate sensor function
    • High quality connector
    • Immersion gold surface
    • Supply Voltage: 3.3V to 5V
    • Detection range: 20cm (4.8V) ~ 100cm (1V)
    • Range of Spectral Bandwidth : 760nm to 1100nm
    • Response time : 15us
    • Interface: Analog
    • Size:22x30mm (0.87x1.18in)