Item #: DF-DFR0034
Availability: In Stock
Price: $6.90


    The Analog Sound Sensor is typically used in detecting the volume of ambient noise. You could make a really fancy clapper with this, or use it for any number of projects to display sound levels!

    • Allows voltage supply of 3.3V or 5V
    • Standard assembling structure (two 3mm holes with multiple of 5cm as interval)
    • Easy to recognizes sensor interface ("A" for analog and "D" for digital)
    • Icons to simply illustrate sensor function
    • High quality connector
    • Immersion gold surface
    • Supply Voltage: 3.3V to 5V
    • Swift sound intensity detection
    • Interface: Analog
    • Size:22x32mm (0.87 x 1.26 in)