Was: $8.95
Sale: $8.06
You Save: $0.89 (9.9%)
  • Black Friday / Cyber Monday Sale - All Items 10%


Easily link your project to a LiPo battery with the Battery Wiring Harness! This harness is the same one we use in our Hexapod and Quadruped kits.

Just attach the male Dean connector to any of our LiPo Batteries and the barrel jack plug into your project, and you're ready to go! The harness even has a built in switch to quickly shut down power to your project. The switch is easily mountable - just cut a 6mm hole into your project and use the included nut and washer to securley fasten the switch to your chassis.

The standard 2.1*5.5 male barrel jack connection will fit any 2.1*5.5 female barrel jack connection, such as Arduino/Seeduino Boards, a Female Pigttail Lead or the AX/MX Power Hub. Alternativley, you can just cut of the barrel jack and plug it directly into screw terminals, like those found on the Arbotix Robocontroller