Item #: RO-902-0077-000
Availability: Back Order
Price: $87.90


    The Bioloid Bluetooth BT 110 & BT 210 Wireless Module Set will upgrade your Bioloid Premium to use Bluetooth communications. But not only do you get the security, range, and stability of a Bluetooth connection, you also get the ability to control and program your Bioloid from your Android Phone!. That's right, using the free android apps R+m.Task and R+m.Design, you can load tesk files or control your CM-530 based robot.

    BT-100 Compatibility:

    BT-110 Compatibility:

    * Works as a remote control only, does not support wireless programming/downloads

    Weight

    BT-100 : 2.2g

    BT-110A : 5.2g

    Dimension

    BT-100 : 18.5mm x 20mm x 9.8mm

    (Without connector, height is 3.7mm)

    BT-110A : 18mm x 30mm x 9.1mm

    Bluetooth Specs

    Bluetooth Specification 2.0 Support

    Effective Communication Range

    10 M

    Frequency Bandwidth

    2.4 GHz ISM Band

    Bandwidth

    MAX 250kbps

    Default Baudrate

    57600bps

    Sensitivity

    -83dBm (Typical)

    Transmit Power

    4dBm(Typical)

    Bluetooth Profile Support

    SPP (Serial Port Profile)

    Driving Voltage

    3.3V

    Consumed Current

    48mA (Max)

    Driving Temperature

    -10¡É ~ 50¡É

    Baudrate

    1,200bps – 230,400bps

    Antenna

    Chip Antenna

    Interface

    UART (TTL Level)

    Flow Control (BT-100)

    RTS, CTS support

    Uncompatible Products

    RC-100, CM-2+, CM-100, CM-5