Home > Robot Parts > Robotis Dynamixel Accessories & Controllers > Bioloid Accessories >
Bioloid Zigbee 100 Wireless Module Set
Item #: FRS-B-ZIG-100
Availability: In Stock
Price:$49.90
Quantity Count | Price Each |
| 10-24 | $47.41 |
| 25-49 | $46.41 |
| 50-99 | $44.91 |
| 100+ | $42.91 |
This is a set of two (2) Robotis Zig-100 Zigbee modules. These
modules provide wireless connectivity for your Bioloid! The
Zig-100 module can be used in a number of configurations:
- Wireless Controller
- Install one Zig-100 module in your Bioloid robot's CM-5 control module.
- Install the second Zig-100 in another CM-5.
- Use the buttons on the second CM-5 to issue wireless commands to the robot's CM-5!
- PC to Bioloid Communication
- Install one Zig-100 module in your Bioloid robot's CM-5 control module.
- Connect the second Zig-100 to a TTL-to-RS232 adapter, such as the Robotis Zig2Serial adapter (Coming Soon!).
- Issue commands to your robot via your computer's serial port!
- Bioloid to Bioloid Communication
- Install one Zig-100 module in your Bioloid robot's CM-5 control module.
- Install the second Zig-100 in the CM-5 of another Bioloid robot.
- Use the Zigbee wireless link to exchange information between the two robots!
For more information about the Zig-100 module,
download the Bioloid Zig-100 manual. For more details on
usage, including programming examples, check out the
Bioloid User's Guide (Zig-100 section starts on p. 101).