Item #: RO-902-0026-000
Availability: In Stock
Price: $49.90

    Quantity:

    Quantity

    10-2425-4950-99100+

     Price Each 

    $47.41$46.41$44.91$42.91
    This is a set of two (2) Robotis Zig-100 Zigbee modules.  These modules provide wireless connectivity for your Bioloid!  The Zig-100 module can be used in a number of configurations:
    • Wireless Controller
      • Install one Zig-100 module in your Bioloid robot's CM-5 control module.
      • Install the second Zig-100 in another CM-5.
      • Use the buttons on the second CM-5 to issue wireless commands to the robot's CM-5!
    • PC to Bioloid Communication
      • Install one Zig-100 module in your Bioloid robot's CM-5 control module.
      • Connect the second Zig-100 to a TTL-to-RS232 adapter, such as the Robotis Zig2Serial adapter (Coming Soon!).
      • Issue commands to your robot via your computer's serial port!
    • Bioloid to Bioloid Communication
      • Install one Zig-100 module in your Bioloid robot's CM-5 control module.
      • Install the second Zig-100 in the CM-5 of another Bioloid robot.
      • Use the Zigbee wireless link to exchange information between the two robots!

    For more information about the Zig-100 module, download the Bioloid Zig-100 manual.  For more details on usage, including programming examples, check out the Bioloid User's Guide (Zig-100 section starts on p. 101).