2A Dual Motor Controller Motor, Driver, 2A, Dual, Controller
Price: $17.05
Availability: In Stock
DFRobot Item #: DF-DRI0002 -

    This is a 4.8-46V, 2A Dual Motor Controller which is the revised version of the DF-MDV1.0. Its performance has been improved greatly. It can bear larger current due to the increased heatsink dissipation. It is easy to control, using LGS's outstanding high-power motor driver chip, the L298N. This chip allows for direct drive of two bi-directional DC motors, and incorporates high-speed short diodes for protection. Drive current up to 2A per motor output. The driver uses a broad-brush design to...

    2A Motor Shield For Arduino 2A, Motor, controller, Shield, uno, dfrobot
    Price: $16.50
    Availability: In Stock
    DFRobot Item #: DF-DRI0009 -

      The Arduino product family is a great learning platform for electronics, programming and robotics, but most projects at some point require mobility. The 2A Motor Shield For Arduino allows for motor control with Arduino right away! Stack up this shield on your controller and drive motors with higher power requirements. Depending on the motor of choice, you can make it fast or handle a higher payload. This Arduino Compatible Motor Shield (2A) uses L298P chip which allow to drive two 7-12V DC...

      Adafruit 16-Channel 12-bit PWM/Servo Driver - I2C interface - PCA9685 adafruit, 16 channel, 12 bit, pwm, servo, driver, i2c
      Price: $14.95
      Availability: In Stock
      Adafruit Item #: AF-815 -

        Want to make a hexapod walker? Maybe you're making a piece of art with tons of moving parts, or you need to drive a ton of LEDs with precise PWM output. Your microcontroller has a limited number of PWM outputs, and you find yourself running out! Not with the Adafruit 16-Channel 12-bit PWM/Servo Driver - I2C interface. With this pwm and servo driver breakout, you can control 16 free-running PWM outputs with just two pins! Need to run more than 16 PWM outputs? No problem. Chain together up to 62...

        Sabertooth dual 5A motor driver
        Price: $59.99
        Availability: Back Order
        Dimension Engineering Item #: C-100-DC-2x5 -

          Product Description Sabertooth 2X5 is the motor driver of choice for small differential-drive robots. It is ideal for smaller robots- up to 3lbs in combat or 25 lbs for general purpose use. It is also a great choice in any application where you need to control two brushed motors. Out of the box, the Sabertooth can supply two DC brushed motors with up to 5A each continuously. Peak currents of 10A are achievable for short periods. Because Sabertooth 2x5 incorporates soft current limiting and...

          Sabertooth dual 5A motor driver for R/C
          Price: $59.99
          Availability: In Stock
          Dimension Engineering Item #: C-100-DC-2x5RC -

            Product Description Sabertooth 2X5 R/C is a dual motor driver specifically optimized for use in radio controlled vehicles. It is suitable for small robots, cars and boats, and especially well suited for the Antweight and Beetleweight classes of fighting robots. Out of the box, it can supply two DC brushed motors with up to 5A each. Peak currents of 10A are achievable for a few seconds. Overcurrent and thermal protection means you'll never have to worry about killing the driver with accidental...

            SyRen 10A regenerative motor driver
            Price: $49.99
            Availability: In Stock
            Dimension Engineering Item #: C-100-DC-SYREN10 -

              Product Description The SyRen motor driver is one of the most versatile, efficient and easy to use motor drivers on the market. It is suitable for medium powered robots - up to 30lbs in combat or 100lbs for general purpose robotics. Out of the box, the SyRen 10 can supply a single DC brushed motor with up to 10A continuously. Peak currents of 15A are achievable for a few seconds. Overcurrent and thermal protection means you'll never have to worry about killing the driver with accidental stalls...

              Sabertooth Dual 60A Motor Driver Sabertooth Dual 60A Motor Driver
              Price: $189.99
              Availability: Back Order
              Dimension Engineering Item #: DE-Sabertooth2X60 -

                The Sabertooth 2X60 is one of the most versatile, efficient and easy to use dual motor drivers on the market. It is suitable for high powered robots - up to 120lbs in combat or up to 1000lbs for general purpose robotics.  Out of the box, the Sabertooth can supply two DC brushed motors with up to 60A each. Peak currents of 120A per channel are achievable for a few seconds.  Overcurrent and thermal protection means you'll never have to worry about killing the driver with...

                SyRen 25A regenerative motor driver
                Price: $74.99
                Availability: In Stock
                Dimension Engineering Item #: C-100-DC-SYREN25 -

                  Product Description The SyRen motor driver is one of the most versatile, efficient and easy to use motor drivers on the market. It is suitable for medium powered robots - up to 50lbs in combat or 180lbs for general purpose robotics. Out of the box, the SyRen 25 can supply a single DC brushed motor with up to 25A continuously. Peak currents of 45A are achievable for a few seconds. Overcurrent and thermal protection means you'll never have to worry about killing the driver with accidental stalls...

                  Sabertooth dual 12A motor driver
                  Price: $79.99
                  Availability: In Stock
                  Dimension Engineering Item #: C-100-DC-2x12 -

                    Product Description The Sabertooth 2X12 is one of the most versatile, efficient and easy to use dual motor drivers on the market. It is suitable for medium powered robots - up to 30lbs in combat or 100lbs for general purpose robotics.  Out of the box, the Sabertooth can supply two DC brushed motors with up to 12A each. Peak currents of 25A are achievable for a few seconds.  Overcurrent and thermal protection means you'll never have to worry about killing the driver with...

                    Sabertooth dual 12A motor driver for R/C
                    Price: $64.99
                    Availability: Back Order
                    Dimension Engineering Item #: C-100-DC-2x12RC -

                      Sabertooth 2X12 R/C is a dual motor driver specifically optimized for use in radio controlled vehicles. It is suitable for medium powered robots, cars and boats. The Sabertooth 2x12 R/C replaces our 2x10 RC controller. Out of the box, it can supply two DC brushed motors with up to 12A each. Peak currents of 25A are achievable for a few seconds. Overcurrent and thermal protection means you'll never have to worry about killing the driver with accidental stalls or by hooking up too big a motor....

                      Dual VNH3SP30 Motor Driver Carrier MD03A Dual, VNH3SP30, Motor, Driver, Carrier, MD03A, DC, Controller
                      Price: $49.99
                      Availability: Back Order
                      Pololu Item #: PO-707 -

                        If you are looking to drive two high-power motors through one compact unit, these dual VNH3SP30 motor driver carriers are perfect for you. With these boards, it's easy to get a medium-sized, differential drive robot running in no time. The Pololu dual high-power motor drivers are compact carriers for the VNH3SP30 and VNH2SP30 motor driver integrated circuits from ST. The board incorporates most of the components of the typical application diagram on page 8 of the VNH2SP30 datasheet, including...

                        Motor Driver 1A Dual TB6612FNG
                        Price: $8.95
                        Availability: In Stock
                        SparkFun Item #: SF-ROB-09457 -

                          The TB6612FNG motor driver can control up to two DC motors at a constant current of 1.2A (3.2A peak). Two input signals (IN1 and IN2) can be used to control the motor in one of four function modes - CW, CCW, short-brake, and stop. The two motor outputs (A and B) can be separately controlled, the speed of each motor is controlled via a PWM input signal with a frequency up to 100kHz. The STBY pin should be pulled high to take the motor out of standby mode. Logic supply voltage (VCC) can be in...