|
|
Home > Robot Parts > Robot Servos > Robotis DYNAMIXEL Pro Robot Servos
Robotis DYNAMIXEL Pro Robot Servos
This is an informational page on the DYNAMIXEL PRO Robot Actuator line. The DYNAMIXEL PRO line of Robot Actuators will be released in 2013.
The DYNAMIXEL PRO line of Robot Actuators is ROBOTIS's new solution for full-scale robots. These new actuators have incredibly high power and precision, making them ideal for for everything from advanced robotics to industry applications. Using ROBOTIS's frame system for the DYNAMIXEL PRO, you'll be able to rapidly create a variety of different systems and products. These new servos sport position, speed, AND torque based commands.
Features
- 1,000 pulse incremental encoder before gear reduction
- 4,096 step absolute encoder after gear reduction
- Electrical current sensing based control
- Internal temperature sensing
- Position-based command
- Torque-based command
- Speed-based command
- Cycloid type detachable reduction gear (Straight, Right Angle, Belt)
- Various communication physical layer (RS-485, CAN, TTL, Ethercat)
- Various optional frames
Documentation
Home > Robot Parts > Robot Servos > Robotis DYNAMIXEL Pro Robot Servos
Robotis DYNAMIXEL Pro Robot Servos
|