(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Motors & Wheels > Specialty Robot Motors >

Mini Turbo Fan

Price: $13.95
Availibility: Back Order   
Item #: MP-EPF200

Quantity:
 

This item is currently out of stock. Your order will be shipped when all items in your order are in stock. Read about product status here



The Mini Turbo Fan is a Mini Badass. Sporting 73g of thrust while weighing in at only 30g it can take off if you give it full throttle. Perfect for fire fighting robots or cooling you on hot summer days. The Mini Turbo Fan comes with a heat sink and 4" cable with male ends.

To extend the cable we recommend using our 2-pin F/F jumper cable.

*The fan edges may rub against the duct walls when you first run it. This is okay. The blades will actually trim themselves down. That is how badass this fan is. It literally trims its own blades.


Mini Turbo Fan Stats
Operating Voltage 6V 7.2V
Amps 2.3 3
Thrust 48g 73g
Power 13.8W 21.6W
Efficiancy(g/w) 3.47 3.37
Diameter 2.0"
Weight 30g


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.