Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Robot IR Distance Sensors

Robot IR Distance Sensors

Robot IR Distance Sensors

Robot IR Distance Sensors
IR Distance sensors are a low-cost, easy to use analog distance sensor. IR Sensors produce a constantly updated analog output signal depending upon the intensity of the reflected IR, which in turn can be used to calculate approximate range. These sensors are perfect for obstacle avoidance, line following, and even map building! Browse a large selection of IR Sensors with different distance ranges, applications, and output types.

IR Distance Sensors

Sharp IR Distance Sensor GP2D120

Sharp IR Distance Sensor GP2D120

1.57 - 11.81 inches
4 - 30 CM
Sharp IR Distance Sensor - GP2D12

Sharp IR Distance Sensor - GP2D12

4 - 30 inches
10 - 76.2 CM
Sharp IR Distance Sensor GP2Y0A02YK

Sharp IR Distance Sensor GP2Y0A02YK

8 - 60 inches
20.3 - 152.4 CM
Phidget IR Distance Adaptor
The Phidget IR Distance Adaptor makes interfacing Sharp IR sensors to a microcontroller easier by regulating the output signal. Generally the Sharp IR Sensors output a 0-3v analog output, which doesn't always match up with analog input requirements for microcontrollers. The Phidget IR Distance Adaptor scales this signal up to the standardized 0-5v analog signal while cleaning up the output for more accurate sensory data.

IR Photoreflectors

IR Photoreflectors
IR Photoreflectors are generally used in line following or encoder application, at short distances to detect white or black colors. These sensors are easy to use and low in cost, making them the perfect addition to your next autonomous robot project.

Home > Robot Parts > Robot Sensors > Distance / Range / Motion Sensors > Robot IR Distance Sensors

Robot IR Distance Sensors

SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.