Education Beginner Robotics KitsElenco iBOTZ GrandportGrandport Starter Kits Grandport ES Series Kits Grandport MS Series Kits Parallax SolarboticsMousebots Other Solarbotics Robot Kits Sumovore Mini-Sumo Sumovore Parts and Accessories Modular Robotics Systems LegoLego Kits 3rd Party Lego Accessories RobobuilderRobobuilder Kits Robobuilder Parts and Accessories Robotis BioloidBioloid Kits Bioloid Accessories 3rd Party Bioloid Accessories Advanced Robotis System VexVEX Kits VEX Parts & Accessories VEX Software VEXplorer System Advanced Robotics and ToolsCoroWare Humanoids Phidgets Robotics ConnectionHardware and Accessories Robot Kits Serializer Robot Controller Robotics Connection Sensors Surveyor Robot Kits Hexapod Robot KitsMicromagic Systems Hexapods Beginner Robot KitsElenco iBOTZ Parallax SumoBots Track and Wheel BotsParallax BOE Bot Parallax SumoBots Robotics ConnectionHardware and Accessories Robot Kits Robotics Connection Sensors Serializer Robot Controller SolarboticsMousebots Sumovore Parts and Accessories Surveyor SRV-1 VEXplorer Humanoid Robot Kits Bioloid Robot KitsBioloid Kits Bioloid Accessories 3rd Party Bioloid Accessories Advanced Robotis System Futaba Hitec Robonova Kondo Kyosho RobobuilderRobobuilder Kits Robobuilder Parts and Accessories TOMY Full Robotics Systems RobobuilderRobobuilder Kits Robobuilder Parts and Accessories Bioloid Robot SystemBioloid Kits Bioloid Accessories 3rd Party Bioloid Accessories Advanced Robotis System VEXVEX Kits VEX Parts & Accessories VEX Software VEXplorer System Lego MindstormsLego Kits 3rd Party LEGO Accessories Pan and Tilt Robot Parts Communication Wireless CommunicationRadio Control (R/C) IR / Infrared Bluetooth Xbee & Zigbee Remote Control Adapters/Converters I/O Boards & Robot ControllersPhidget I/O Boards Relays & Switching Controls Robotics Connection Serializer BASIC Stamp Atmel PIC Magazines Motor & Servo ControllersDC Motor Controllers Servo Controllers Stepper Motor Controllers Motors / Servos / Actuators DC MotorsBaneBots Lynxmotion Solarbotics Accessories ServosHobby Servos Robot Servos Continuous Rotation Servo Cables Stepper Motors Linear Actuators Wiring / CablesWiring Servo Cables & Extenders Sensor Cables Multipin Cable Connectors USB/Serial Cables & Hubs Mechanics Modular Drive UnitsMotor Mounts / Bearing Blocks Nuts/Bolts/Washers/Standoffs Robotic Bracket SystemsBAUER Independents Hitec Lynxmotion Robotis DX Series Sensor Brackets Straps Tools Transmissions / Gearboxes Wheels / Hubs / CastersBaneBots Hub and Wheel System Casters and Transfers Lynxmotion Shaft Mounted Wheels Servo Mounted Wheels Solarbotics GM Series Wheels Sensors SwitchesFloor Mat Switches Bumper / Momentary Distance / Range SensorsAccelerometers / Gyro Force Sensors / Pressure / Touch Sensors EncodersMotion Sensors Environmental Sensors Navigation Input SensorsJoysticks Remote Rotation Sliders Touch Sensors Voltage & Current Sensors Sensor Cables and Accessories Vision & Cameras PowerBattery Chargers Portable / Batteries Voltage Regulators Wall Mounted AC-DC Adapters Lighting and DisplaysLasers LED Controller Boards LEDs Text LCD Garage Sale RFIDRFID Readers RFID Tags 125 Khz 13.56 MHzStarter Kits RFID Books
|
Home > Robot Kits > Track and Wheel Bots > Surveyor SRV-1
Surveyor SRV-1
|
|
|
 |
| |
Surveyor SRV-1 A Wireless Mobile Robot with Video for Telepresence, Autonomous and
Swarm Operation. |
| |
| The Surveyor SRV-1 is a compact mobile robotic platform that combines
a simple track-driven base with a digital video camera, WiFi communication,
and a powerful onboard processor. It can be controlled wirelessly
from a base computer, or from any computer connected to the internet. |
| |
 |
|
Designed for research, education, and exploration, Surveyor's SRV-1
internet-controlled robot integrates a 1000MIPS 500MHz Analog Devices
Blackfin BF537 processor, a digital video camera with resolution from
160x28 to 1280x1024 pixels, laser pointer ranging, and WLAN 802.11b/g
networking (also supports Zigbee 802.15.4 wireless communications) on a
dual-motor tracked mobile robotic base. Operating as a
remotely-controlled webcam or a self-navigating autonomous
robot, the SRV-1 can run onboard interpreted C programs or
user-modified firmware, or be remotely managed from a Windows,
Mac OS/X or Linux base station with Python or Java-based console
software. The Java-based console software includes a built-in
web server to monitor and control the SRV-1 via a web browser
from anywhere in the world, as well as archive video feeds on
demand or on a scheduled basis. |
|
| |
| |
Features
- Open Source design with full access to source code (GPL) and
schematics
- Robot is fully programmable for autonomous operation
- Extensive software support through 3rd party applications
- Teleoperate mode to drive robot around via console software or
remotely via web browser
- Host software has built-in web server and video archiving
- Robot can run programs written in interpreted C and stored in
onboard Flash
- Wireless remote control or viewing up to 100m indoors and 1000m
outdoors (line of sight)
- Robot can be controlled from a terminal/console for easy testing
- Linux 2.6 support as well as "bare metal" programming with GNU
bfin-elf-gcc
|
|
 |
|
| |
|
Please continue to the
product pages below to learn more about this amazing system. |
| |
| |
Availability: In Stock
Price: $475.00
|
Availability: In Stock
Price: $195.00
|
Availability: In Stock
Price: $29.00
|
|