Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Hexapod Robot Kits
 Beginner Robot Kits
 Track and Wheel Bots
Parallax BOE Bot
Parallax SumoBots
 Robotics Connection
 Solarbotics
Surveyor SRV-1
VEXplorer
 Humanoid Robot Kits
 Full Robotics Systems
Pan and Tilt
 Robot Parts
 RFID
Mailing List
Transaction Processing
 
 
Home > Robot Kits > Track and Wheel Bots > VEXplorer

VEXplorer

 
 
 
Here's technology with an edge; imagination with an attitude. VEXplorer is designed for engineered mayhem and to:
  • Explore - Go where you want, and maybe where you shouldn't
  • Imagine - Build it your way -- to make it do what you want it to do
  • Challenge - Do something you haven't before, or that no one has thought of before
  • Get Famous - Post your own video captured by the Spycam on the web and show the world your dastardly deeds.

With over 300 parts, VEXplorer can be built in endless configurations. Included are features found in no other robotic system (click thumbnails below to view larger versions).

"The Spycam" -- see and hear what you want, and maybe in places you shouldn't, with live color picture and sound transmission to your TV. 2.4 GHz, 4-channel. Range 150'.
"The Claw" -- build it to pick up a soda can, or a feather. Mount it horizontal or vertical to grab what you want.
"The Arm" -- motors let you manipulate the action to reach high, low, and in-between.
All Terrain Tires -- Go anywhere, inside or outside, with six heavy-duty, gear-driven wheels.
6-channel hobby-class transmitter -- 4 analog and 2 digital channels offer maximum flexibility to control motors and provide exceptional stability to avoid frequency drift.
  The VEXplorer Kit also includes:
  • 4 motors
  • 24 gears
  • various coated heavy metal parts
  • cables / harnesses
  • tools
  • screws, nuts, bolts, etc.

Requires 10 AA and one 9 volt alkaline or rechargeable batteries, (not included). For best performance we recommend using 700ma or greater lithium rechargeable batteries. It's worth the investment for hours and hours of robotic mayhem.

Build it in less than an hour...
Tired of robot kits that can take many hours to assemble?  With preassembled modules you can build your first robot in less than an hour, then tear it down and build your own robot with your imagination, creativity, and your own hands.

Endless configurations...
Build a new design on the fly, or design it on the computer using the free Solid Works design system, which comes free with your VEXplorer kit!

VEXplorer is a robotic system with a pedigree.
VEXplorer is part of the Vex system, already embedded in junior high school, high school, and college robotics classes. It is endorsed by FIRST, NASA, Carnegie Mellon, and other high level organizations, and won the Best Innovation of Show award at the 2006 Consumer Electronics Show. The Vexplorer mechanical parts are compatible with the Vex system and can be expanded with additional parts.

Vex Robotics VEXplorer - Technical Info

RC Frequency 27 MHz
Camera Frequency 2.4 GHz
Transmitter Battery 9 Volt (not included
Receiver Battery AA-Batteries 6 each. (not included)
Motor Ports 6 VB-1 Motor ports (0 volts to battery voltage - depending on speed
AUX Ports 2 AUX ports - supplies power to accessories - Color Camera Kit, Flashlight Kit, ....
Operating Range 150 foot - max, clear line of sight.
Wheel Base Length 11 inches (approx)
Length (including claw) 19 inches (approx)
Wheel Base Width 10 inches (approx)
Height 13.5 inches (antenna sleve) / 18.5 inches max with arm raised
Camera Battery Type No Batteries Required, power is supplied from a Vex Controller.
Camera Receiver Battery AA-batteries required 4 ea, not included.
Camera Dimensions Length 2.9 in. x Width 1.8 in. x Height 3.0 in. (approx)
Receiver Dimensions Length 4.0 in. x Width 2.8 in. x Height 2.9 in. (approx)
Camera Weight 0.15 lbs.
Camera Receiver Weight 0.25 lbs.
Camera Wiring Black - ground; Red - + voltage
Camera Receiver Wiring RCA Cable, Yellow for Video / White for Audio

 

Click any picture to view a larger version:

The box exterior

 

The major mechanical modules come preassembled.

 

Structural components: some assembly required.

 

Clockwise from upper left: controller, receiver, battery pack, wireless camera, camera receiver, and A/V cables for the camera receiver.

 

The manual is straight forward and easy to follow

 

Free SolidWorks DVD included

Products 1-9 of 9
VEXplorer - Modular Robotic System 8353, 558353
VEX VEXplorer - Modular Robotic System
Item #: FRS-B-VRCKIT1 -       Here's technology with an edge; imagination with an attitude. VEXplorer is designed for engineered mayhem and to: ...
[more info...]
Availability: In Stock
Price: $199.99


VEX Flashlight Kit
VEX VEX Flashlight Kit
Item #: FRS-V-286-2210 - Turn night into day with this powerful 4-LED flashlight. It draws power directly from the Vex Controller. Switch it on, and see in the dark. Easy to mount up off your robot using the included...
[more info...]
Availability: In Stock
Price: $12.99


VEX Color Camera Kit
VEX VEX Color Camera Kit
Item #: FRS-V-276-2211 - See through your robot's eyes with the wireless VEX Color Camera Kit. Mount the Camera on your robot and connect the Receiver to any television to see and hear from your robot's point-of-view via...
[more info...]
Availability: In Stock
Price: $79.99


VEX Claw Kit
VEX VEX Claw Kit
Item #: FRS-V-276-2212 - With the VEX Robotics Claw Kit, your robot can easily grab and manipulate various objects. Whether picking up a 20 oz soda-can, or grasping objects as delicate as a feather, this claw is easily up...
[more info...]
Availability: In Stock
Price: $19.99


VEXplorer Wheel Kit
VEX VEXplorer Wheel Kit
Item #: FRS-V-276-2213 - This kit contains two of the wheels custom designed for the VEXplorer. These high traction wheels will roll smoothly across almost any surface. They're not just for drive-trains though, try using...
[more info...]
Availability: In Stock
Price: $9.99


VEXplorer VB-1 Motor Kit
VEX VEXplorer VB-1 Motor Kit
Item #: FRS-V-VRC-MOROT-VB1 - With the VEX-RC VB-1 Motors, you can accomplish advanced tasks and create new mechanisms. Integrate the (VexBlue) VB-1 Motors into your robot's drive train and climb where you could not go...
[more info...]
Availability: In Stock
Price: $19.99


VEXplorer Tank Tread Kit
VEX VEXplorer Tank Tread Kit
Item #: FRS-V-VRC-TANK-TREAD - Tank treads distribute a vehicle's weight more evenly than wheels, allowing a robot to maneuver in loose sand, or on spongy surfaces which would otherwise cause the robot to sink. Treads will also...
[more info...]
Availability: In Stock
Price: $24.99


Vex-RC TX and RX Kit
VEX Vex-RC TX and RX Kit
Item #: FRS-V-VRC-TX-RX