Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Wheels / Hubs / Casters

Wheels / Hubs / Casters

Robot Wheels / Robot hubs / Robot Castors
BaneBots Modular Robot Wheel System
 
BaneBots Wheels come in range of diameters, widths, durometers, and wheel mount types.
 
1/2 Hex Hubs   3/4 Hex Hubs
 
1 Wide
0.4"
2 Wide
0.8"
1 Wide
0.8"
2 Wide
1.6"
Motor Shaft
Diameter
3 mm 3 mm 3/8" 3/8"
4 mm 4 mm 1/2" 1/2"
6 mm 6 mm  
1/2 Hex Hub Wheels 3/4 Hex Hub Wheels
1-3/8" Use
Two 0.4"
   
1-7/8" Use
Two 0.4"
   
2-7/8" Use
Two 0.8"
3-7/8"   Use
Two 0.8"
4-7/8"   Use
Two 0.8"
 
BaneBots Wheel System Accessories
1/2" Hex Hub Set Screw
(6-32 x 1/8)
3/4" Hex Hub Set Screw
(10-32 x 3/16)
1/2" Hex Hub
Snap Ring
3/4" Hex Hub
Snap Ring
Budget Snap
Ring Pliers

Home > Robot Parts > Wheels / Hubs / Casters

Wheels / Hubs / Casters

SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.