Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Robot Gift Certificates
Robot Garage Sale
Grab Bag of 30 Scenic Paper Cards
Retail: $27.30
Price: $4.95

6V Quick Charger for Robonova-1
Retail: $29.95
Price: $4.95

Grab Bag Of 423 30mm Global Tag (black)
Retail: $426.38
Price: $149.95

Grab Bag of 372 25mm Thin White Disks
Retail: $421.85
Price: $149.95

Transaction Processing
Home > Robot Parts > I/O Boards and Robot Controllers > Robotics Connection Serializer

Robotics Connection Serializer

Robotics Connection - Serializer Based Robotics

 
Robotics Connection Serializer
The Robotics Connection product line is based around their Serializer .NET Robot Controller, the most robust PC based controller on the market. The Serializer line of products are the choice for experimenters looking to bridge the gap between computer programming and robotics. This comprehensive robotics system is aimed towards developers, providing a .NET library API as well as integration into the Microsoft Robotics Studio. If you are an educator, the modular design of this system allows you to start your class off with the basics and continually expand, creating a more challenging and complex robotics project as your students progress.
 

  • Use the .NET based language of your choice.
  • Comprehensive .NET library API
  • Integration with Microsoft Robotics Studio.
  • MSDN style documentation.
  • Modular component design.
  • Multiple communication interfaces to choose from.
  • Rovers specifically built for classroom use available.
  • Serializer components to be added to any robot.
  • Scalable complexity of projects.
 
Five serial interfaces to choose from
 
The new Serializer WL™ is the second generation of the Serializer. It has been updated to allow customers to use choose from five different serial interfaces (four are interchangeable). The pluggable interface modules include RS-232 (Included with Serializer), USB, Bluetooth, or ZigBee (MaxStream XBee of XBee Pro). The TTL serial port is built into the base Serializer board.
   
 
The Serializer has a ton of I/O options

Click to Enlarge.
 
  • Two onboard voltage regulators
  • Two definable LEDs + 2 Bicolor LEDs for H-Bridge duty cycle status
  • Dual 4 Amp H-Bridges - control 2 DC motors, or one Bipolar Stepper Motor
  • External H-Bridge interface via headers
  • Velocity and Distance PID control algorithm built in (works for most drivetrain configurations)
  • Chainable I2C Port
  • Six 10-bit Analog Inputs (one is tied internally to battery supply voltage)
  • 10 I/O lines (six can be used for servo control, two are connected to I2C port)
  • Onboard TTL serial port
  • Dual single/quadrature encoder input ports
  • Reset Button
  • Easy connect power and motor screw terminals
 
Robotics Connection Kits

Robotics Connections Robot Kits are designed using precision laser cut aluminum, and feature commercial powder coated and/or anodized finishes for lasting durability. They are extra rugged, and designed for classroom use. These prepared kits allow more time for enthusiasts to develop intelligent software (such as vision recognition & navigation, or localization and mapping).

The Stinger Robot Kit was designed to appeal to the entry-level robotic enthusiast. This is an excellent starter kit, which can grow as the user's expertise grows. This all new design allows the builder to increase the capabilities by adding on components such as a Serializer with Bluetooth, sensors, cameras, and many other accessories without having to upgrade to a new platform.

The Traxster Robot Kit was designed to be used as an indoor educational robotics kit. It can easily maneuver through carpet and other types of flooring, as well as traverse over small obstacles. The Traxster's skid-steer drive tracks enables it to spin around center.
 

Robotics Connection Robot Kits
Serializer Expansion Boards
SSL
robot
robotics shop robots robotics company robot shop