Retail: $10.28
Price: $7.86
|
Retail: $14.00
Price: $6.95
|
Retail: $32.80
Price: $19.95
|
Retail: $673.32
Price: $384.75
|
|
Home > Robot Parts > Robot Servos & Brackets > Robotis Dynamixel Robot Servos
Robotis Dynamixel Robot Servos
16.5 kg·cm 229 oz·in |
| 0.196sec/60° |
| 0.35° |
| 55g |
| 50x32x38 mm |
| 300° |
| 900 mA |
37 kg·cm 514 oz·in |
| 0.126 sec/60° |
| 0.35° |
| 66g |
| 40x31x37 mm |
| 300° |
| 1200mA |
64 kg·cm 888 oz·in |
| 0.162 sec/60° |
| 0.29° |
| 125g |
| 40.2x61.1x41 |
| 300° |
| 1200mA |
106 kg·cm 1,471 oz·in |
| 0.143 sec/60° |
| 0.07° |
| 155g |
| 40.2x65.1x46 |
| 360° |
| 3200mA |
|