Dual Servo Driver
Price: $49.99
Availability: Back Order
ServoCity Item #: C-100-902MSD -

Need a fast and simple solution for controlling your servos, mini linear actuators or Robowinches? The Dual Servo Driver is a great low cost solution. Just plug in power and your actuators and your done! Now you can manually control two servos with a simple device, the Dual Manual Servo Driver. You can power this unit with either a 4.8-6V battery or regulated power supply. Each knob proportionally controls the corresponding servo. The potentiometers can even be taken off and wired away from...

Phidgets Servo 1-Motor Controller Phidget Servo 1-Motor Controller, Phidget Servo Controller, Phidgets Servo 1-Motor Controller, Phidgets Servo Controller, USB Servo Controller
Price: $40.00
Availability: In Stock
Phidgets Inc Item #: PH-1066 -

The PhidgetServo 1-Motor is a USB based controller that can control a Remote Control (RC) servo motor. The motor output is powered directly from the USB port. The PhidgetServo has a step accuracy of 0.1 degrees, but the actual positional accuracy of the servo motor is dependant on the physical characteristics of the specific servo used. If you need a servo with this controller, buy the kit instead and save some money. Comes packaged with a 6-foot USB Cable, and a Getting Started Manual. For...

Phidgets AdvancedServo 8-Motor PhidgetAdvancedServo 8-Motor, Phidget Advanced USB Servo Controller, Phidgets Advanced USB Servo Controller, Phidgets USB Servo Controller
Price: $90.00
Availability: In Stock
Phidgets Inc Item #: PH-1061 -

The PhidgetAdvancedServo 8-Motor allows you to control the position, velocity, and acceleration of up to 8 RC servo motors. It requires a 6-15VDC external power supply; its switching power supply allows the 1061 to efficiently operate from 6 to 15 VDC and can be used with a wide range of batteries. The 1061 has a high resolution of 125 steps per degree; it measures the power consumption of each servo and its switching regulator protects the motors from overvoltage. It powers servo motors of up...