This small sonar ranger from Devantech offers an amazing wide range from 3cm
to 6m. The SRF10 is interfaced using the I2C (IIC) bus.
More Details:
| Voltage |
5v |
| Current |
15mA Typ. 3mA Standby |
| Frequency |
40KHz |
| Maximum Range |
6 m |
| Minimum Range |
3 cm |
| Max Analogue Gain |
Variable 40 to 700 in 16 steps |
| Connection |
Standard IIC Bus |
| Timing |
Fully timed echo, freeing host computer of task |
| Units |
Range reported in uS, mm or inches |
| Size |
1.25in w x 0.59in d x 0.39in h (32mm w x 15mm d x 10mm h) |
SRF10 mounted on a
Standard Servo
using the
Devantech
SRF10 Housing Unit.
Dimensions

Additional application notes, schematics, and tech support can be found at
Robot
Electronics.