Home > Robot Parts > Communication > Adapters/Converters >
Devantech USB-12C
Item #: CM-100-USB12C
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $41.00
| The Devantech USB-I2C module is a low cost USB to I2C module, with a simple command set, and interfacing to any I2C device. |
| The USB-I2C module provides a complete interface between your PC and the I2C bus. The module is self powered from the USB cable and can supply up to 70mA at 5v for external circuitry from a standard 100mA USB port. The module is an I2C master only, not a slave. |
| |
|
|
Specifications |
|
| I2C Devices: |
Any registered or unregistered I2C device |
| Host support: |
Drivers available for Windows XP64, XP, 2000, ME, 98, CE.NET V4.2, Linux, Mac OS8, OS9, OSX |
| Voltage: |
Self powered - 5V available |
| Current: |
Up to 70mA available for your own circuits |
| On-board Pull-up resistors: |
4.7k |
| Digital I/O: |
1 Input and 2 I/O available when not using I2C |
| Analog Input: |
2 10-bit channels available when not using I2C |
|