Products 1-12 of 24
Beginner Kit For Arduino Beginner, Kit, Arduino, dfrobot
Price: $52.00
Availability: In Stock
Item #: DF-DFR0100 -

    Welcome to the electronic interaction world! The Beginner Kit For Arduino is for those who are interested in learning about Arduino. Starting from basic LED control to more advanced environmental sensing, monitoring, and actuators, this kit will guide you through the world of microcontrollers and physical computing! A DFRduino UNO R3 (Compatible with Arduino Uno), the most stable and commonly used Arduino processor, together with DFRobot's best selling prototype shield are included in this...

    2A Motor Shield For Arduino 2A, Motor, controller, Shield, uno, dfrobot
    Price: $16.50
    Availability: In Stock
    Item #: DF-DRI0009 -

      The Arduino product family is a great learning platform for electronics, programming and robotics, but most projects at some point require mobility. The 2A Motor Shield For Arduino allows for motor control with Arduino right away! Stack up this shield on your controller and drive motors with higher power requirements. Depending on the motor of choice, you can make it fast or handle a higher payload. This Arduino Compatible Motor Shield (2A) uses L298P chip which allow to drive two 7-12V DC...

      Turtle - 2WD Mobile Platform Turtle, 2WD, Mobile, robot, rover, Platform
      Price: $34.05
      Availability: Back Order
      Item #: DF-ROB0005 -

        The Turtle - 2WD Mobile Platform is a small, low-cost mobile platform for use with a standard Arduino microcontroller. The robot comes as a kit which includes two drive motors, wheels (and rear caster ball), frame and all mounting hardware. The main structure and mechanical parts for a robot. This DFRobot product is widely used as self-developed control chasis for Arduino platforms and other control boards. This kit features the following: two differential drives, near zero turning radius,...

        Romeo V2 - All in one Controller Romeo, V2, microcontroller, arduino, dfrobot, motor driver
        Price: $34.95
        Availability: In Stock
        Item #: DF-DFR0225 -

          RoMeo V2 is an All-in-One Arduino compatible microcontroller especially designed for robotics applications, and extended devices. Romeo benefits from the Arduino open source platform, it is supported by thousands of open source projects, and can easily be expanded with Arduino Shields. The integrated 2 way DC motor driver and Xbee socket allows you to start your project immediately without the need for an additional motor driver or wireless shield! Romeo V2 also supports stepper motor control....

          Bluno - An Arduino Uno with Bluetooth 4.0 Bluno, Arduino, Uno, Bluetooth, 4.0, dfrobot
          Price: $34.90
          Availability: In Stock
          Item #: DF-DFR0267 -

            It's time to get Bluetooth 4.0 into your project and sync it up with your phone with the Bluno! For aficionados of smart devices and wearables, now you can go further and start prototyping with BLE integrated with your Arduino. Bluno is first of its kind in integrating BT 4.0 (BLE) module into Arduino Uno, making it an ideal prototyping platform for both software and hardware developers to go BLE. You will be able to develop your own smart bracelet , smart pedometer and more. Through the...

            Positioning IR Camera Positioning, IR, infrared, Camera, sensor, wii, input, human, movement, tracking
            Price: $23.55
            Availability: In Stock
            Item #: DF-SEN0158 -

              Ever want your robot to hunt down heat objects or navigated with fire? With the Positioning IR Camera, you can track up to four heat/IR sources simultaneously! The applications are plenty and can go from tracking of robots with IR transmitters for navigation to light barriers, determining the direction an object is going, working as a flame sensor, or tracking heat sources. It's fully compatible with Arduino with only four wires over I2C. This infrared positioning camera can be controlled with...

              Gravity: Digital Speaker Module Digital, Speaker, Module, buzzer, volume control, output, dfrobot
              Price: $6.00
              Availability: In Stock
              Item #: DF-FIT0449 -

                The Digital Speaker Module is based on the 8002 speaker amplifier IC. It can be used as a buzzer or play higher quality audio. Volume output is controlled via the potentiometer. The module has various advantages (e.g. a compact footprint, simple interface, wide voltage input range, long service life). It can be used with an Arduino I/O expansion shield for interactive, sound related creations. This module is compatible with the RobotGeek Standard 1cm x 1cm grid, making it a fantastic addition...

                Gravity: Analog Sound Sensor Analog, Sound, Sensor, microphone, input, dfrobot
                Price: $6.90
                Availability: In Stock
                Item #: DF-DFR0034 -

                  The Analog Sound Sensor is typically used in detecting the volume of ambient noise. You could make a really fancy clapper with this, or use it for any number of projects to display sound levels! Features: Allows voltage supply of 3.3V or 5V Standard assembling structure (two 3mm holes with multiple of 5cm as interval) Easy to recognizes sensor interface ("A" for analog and "D" for digital) Icons to simply illustrate sensor function High quality connector Immersion gold surface ...

                  Gravity: Analog Capacitive Soil Moisture Sensor- Corrosion Resistant Analog, Capacitive, Soil, Moisture, water, Sensor, Corrosion, Resistant, dfrobot
                  Price: $7.90
                  Availability: In Stock
                  Item #: DF-SEN0193 -

                    The Analog Capacitive Soil Moisture Sensor measures soil moisture levels by capacitive sensing, rather than resistive sensing like other types of moisture sensor. It is made of a corrosion resistant material, giving it a long service life. Insert it into soil and impress your friends with the real-time soil moisture data! The product includes an on-board voltage regulator which gives it an operating voltage range of 3.3 ~ 5.5V. It is compatible with low-voltage MCUs (both 3.3V and 5V logic)....

                    Gravity: Digital Capacitive Touch Sensor Digital, Capacitive, Touch, Sensor, dfrobot, input
                    Price: $5.90
                    Availability: In Stock
                    Item #: DF-DFR0030 -

                      Are you tired of your old clicky pushbuttons? Check out the Digital Capacitive Touch Sensor! This is the same sort of technology found in modern smartphones, and is a great addition to any ~duino project! This little sensor can "feel" touch and feedback a digital high/low voltage level. It can even detect a touch with a thin layer of paper or cloth between you and the sensor! Features: Allows voltage supply of 3.3V or 5V Standard assembling structure (two 3mm holes with multiple of 5cm as...

                      Gravity: Digital Piezo Disk Vibration Sensor Digital, Piezo, Disk, Vibration, Sensor, dfrobot
                      Price: $4.50
                      Availability: In Stock
                      Item #: DF-DFR0052 -

                        The Digital Piezo Disk Vibration Sensor gives your project clear analog input from vibration! The board buffers a piezoelectric transducer that responds to changes in vibration by generating a measurable output voltage change which is proportional to the strength of the movement.

                        Gravity: Terminal Sensor Adapter V2.0 Terminal, Sensor, Adapter, screw terminal, output, voltage, dfrobot
                        Price: $2.45
                        Availability: In Stock
                        Item #: DF-DFR0055 -

                          This is the Terminal Sensor Adapter V2.0, it can be accessed by digital input and analog input modules. It provides an easy way to connect a switch or any modules that require a pull-up/down resistor to the microcontroller, as it has a 10K resistor between A & B, A & C, respectively.