Item #: DF-DFR0030
Availability: In Stock
Price: $5.90

    Quantity:

    Are you tired of your old clicky pushbuttons? Check out the Digital Capacitive Touch Sensor! This is the same sort of technology found in modern smartphones, and is a great addition to any ~duino project! This little sensor can "feel" touch and feedback a digital high/low voltage level. It can even detect a touch with a thin layer of paper or cloth between you and the sensor!

    Features:
    • Allows voltage supply of 3.3V or 5V
    • Standard assembling structure (two 3mm holes with multiple of 5cm as interval)
    • Easy to recognizes sensor interface ("A" for analog and "D" for digital)
    • Icons to simply illustrate sensor function
    • High quality connector
    • Immersion gold surface
    • Supply Voltage: 3.3V to 5V
    • Interface: Digital
    • Size:22x30mm (0.87 x 1.18 in)
    Documentation: