Item #: DF-DFR0052
Availability: In Stock
Price: $4.50

    Quantity:

    The Digital Piezo Disk Vibration Sensor gives your project clear analog input from vibration! The board buffers a piezoelectric transducer that responds to changes in vibration by generating a measurable output voltage change which is proportional to the strength of the movement.

    • Supply Voltage: 3.3V to 5V
    • Interface: Analog
    • Size:22x30mm (0.87x1.2'')