Home > Robot Parts > Robotis AX Series Dynamixel Robot Servos > AX Series Dynamixels >
Dynamixel AX-12A Robot Actuator
Item #: FRS-B-AX-12A
Availability: In Stock
Price:$44.90
Quantity Count | Price Each |
| 10-24 | $42.66 |
| 25-49 | $41.76 |
| 50-99 | $40.41 |
| 100+ | $38.61 |
| |
|
|
The AX-12A servo actuator from Robotis is the most advanced actuator on the market in this price range and has become the defacto standard for the next generation of hobby robotics. The AX-12A robot servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position on the ax-12 actuator can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions. |
| |
|
|
| |
| View the Dynamixal Comparison Guide PDF to compare all models. |
| |
| Operating Voltage |
12V |
7V |
| Holding Torque |
16.5 kg·cm 229 oz·in |
12 kg·cm 167 oz·in |
| No-load Speed |
0.196sec/60° |
0.269sec/60° |
| Weight |
55g |
| Size |
50 x 32 x 38 mm |
| Resolution |
0.35° |
| Reduction Ratio |
1/254 |
| Operating Angle |
300° or Continuous Turn |
| Max Current |
900 mA |
| Standby Current |
50 mA |
| Operating Temp |
-5°C ~ 85°C |
| Protocol |
TTL Half Duplex Async Serial |
| Module Limit |
254 valid addresses |
| Com Speed |
7343bps ~ 1Mbps |
| Position Feedback |
Yes |
| Temp Feedback |
Yes |
| Load Voltage Feedback |
Yes |
| Input Voltage Feedback |
Yes |
| Compliance/PID |
Yes |
| Material |
Plastic Gears and Body |
| Motor |
Cored Motor |
| Manual Download |
AX-12A manual (PDF) |
| Controller List |
CM-5
Arbotix
HUV Bioloid USB Bus Board
USB2Dynamixel
CM2+ |
|
|
Projects Using the AX-12 Dynamixel Servos & Brackets
Strength & Speed Chart of the Dynamixel Family
| |
| AX-12A Hardware Included |
| |
| AX-12A Servo Frames |
Screws & Nuts |
 |
 |
| 20cm Communication Cable |
Bushing & Washer |
|
|
|
| |
| AX-12A Physical Dimensions |
| |
|