Home > Robot Parts > Robot Servos & Brackets > Robotis Dynamixel Robot Servos >
Dynamixel Dx-117 Robot Actuator
Item #:
M-200-RS-DX-117
Availability: In Stock
Price: $192.00
Quantity Count | Price Each |
| 10 | $182.40 |
| 26 | $178.56 |
| 51 | $172.80 |
| 101 | $165.12 |
| |
|
The DX-117 Dynamixel is more than just a digital servo, it's a highly sophisticated robotic component. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions. |
| |
|
|
| |
| View the Dynamixal Comparison Guide PDF to compare all models. |
| |
| Operating Voltage |
16V |
12V |
| Holding Torque |
37 kg·cm 514 oz·in |
28 kg·cm 458 oz·in |
| No-load Speed |
0.126 sec/60° |
0.167 sec/60° |
| Weight |
66g |
| Size |
40 x 31 x 37 mm |
| Resolution |
0.35° |
| Reduction Ratio |
1/192 |
| Operating Angle |
300° or Continuous Turn |
| Max Current |
1200mA |
| Standby Current |
50 mA |
| Operating Temp |
-5°C ~ 85°C |
| Protocol |
RS485 Asynchronous Serial |
| Module Limit |
254 valid addresses |
| Com Speed |
7343bps ~ 1Mbps |
| Position Feedback |
Yes |
| Temp Feedback |
Yes |
| Load Voltage Feedback |
Yes |
| Input Voltage Feedback |
Yes |
| Compliance/PID |
Yes |
| Material |
Metal Gears & Engineering Plastic Body |
| Motor |
Swiss MAXON Motor |
| Manual Download |
DX-117 manual (PDF) |
| Controller List |
USB2Dynamixel
CM2+ |
|
|
| |