The AX/MX DYNAMIXEL Servo Manager Kit is a perfect starting point for any serious project using the Robotis DYNAMIXEL actuators. It contains everything needed to interface with any 3-pin DYNAMIXEL series servos (AX / MX / X Series) with the U2D2, including power/hub breakouts, and a cables. This kit provides access to the DYNAMIXEL API, Roboplus DYNAMIXEL Wizard for firmware updates, recovery, and an easy to use UI to configure & test servo attributes.
Kit Includes:
- U2D2
- AX/MX Power Hub
- X Series Power Hub
- 200mm 3 Pin DYNAMIXEL Compatible Cables x5
- 350mm 3 Pin DYNAMIXEL Compatible Cables x2
- 200mm 3 Pin X-Series Compatible Cables x5
- 350mm 3 Pin X-Series Compatible Cables x2
- 12v 5A SMPS Power Supply
- USB M-F Extension Cable
Features:
- Configure & ID Dynamixels
- Set Baudrates
- Update Firmware
- Dynamixel Recovery Options
- Interface with the Dynamixel API (C, C++, MATLAB, Labview, Etc)
- Power Supply & Interface included
- 6 Port Hub + 10-pack of cables
Compatible with
DYNAMIXEL AX Servos
DYNAMIXEL MX Servos
DYNAMIXEL X-Series Servos