Home > Robot Kits > Full Robotics Systems > Bioloid Robot System > Advanced Robotis System >
Dynamixel RX-28 Robot Actuator
Item #: FRS-B-RX28
Availability: In Stock
Price: $199.00
Quantity Count | Price Each |
| 10 | $182.40 |
| 26 | $178.56 |
| 51 | $172.80 |
| 101 | $165.12 |
Dynamixel Robotis RX-28 Servo
Features
* High Speed and Very High Torque
* Full Metal gears
* Dual ball bearing
* Maxon Motor
* RS-485 communication
* Rear Pivot mount for superior support
* Four 2.5mm mouting holes allowing servo to be mounted positively
Includes
* 1pc of RX-28 Dynamixel
* 1pc of Wire
* 1pc of Metal Horn
* Misc Hardware
* Instruction manual
Specifications (General Tolerance of 1mm and 5g applies)
* Torque : 28.3 kg.cm @ 12V (37.7 kg.cm @ 16V)
* Speed : 0.167 seconds / 60 Degrees @ 12V (0.126 seconds / 60 Degrees @ 16V)
* Length : 50.6mm
* Breadth : 35.6mm
* Height : 35.5mm
* Weight : 72 grams
* Operating Angle : 360 Deg
* Operating Voltage : 11-16V
* Gear Ration : 1 : 193
Note: This actuator is controlled
by the CM-2+ Controller using RS485 serial communication. It will not
work with the Bioloid CM-5 controller.