Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robotis Dynamixel Robot Servos >

Dynamixel RX-64 Robot Actuator

Item #: M-200-RS-RX-64
Availability: In Stock

Price:$279.90

Quantity

  Quantity Count  

  Price Each  

10-24$265.91
25-49$260.31
50-99$251.91
100+$240.71



   
The RX-64 Dynamixel Robot Servo Actuator is one of Robotis' most powerful smart actuators. It can provide a beastly 888 oz*in of torque, and it can traverse its entire 300° range in under 1 second. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions.
 
RX-64 Servo Documentation: RX-64/EX-106+ Technical Drawings & 3D Models:
  • RX-64 Dimensional Drawing (PDF)
  • RX-64 Dynamixel 3D Models (STP)
  • HN05 Series Servo Horn Drawings (DWG)
  • HN05 Series Servo Horn 3D Models (STP)
  • FR05 Series Frame Set Drawings (DWG)
  • FR05 Series Frame Set 3D Models (STP)
Note: You can view DWG files using a free download of eDrawings Viewer. Various CAD apps support STP & DWG Files.
 
View the Dynamixal Comparison Guide PDF to compare all models.
 
RX-64 Stats
Operating Voltage 18V 15V
Holding Torque 64 kg·cm
888 oz·in
53 kg·cm
736 oz·in
No-load Speed 0.162 sec/60° 0.198 sec/60°
Weight 125g
Size 40.2 x 61.1 x 41.0 mm
Resolution 0.29°
Reduction Ratio 1/200
Operating Angle 300° or Continuous Turn
Max Current 1200mA
Standby Current 50 mA
Operating Temp -5°C ~ 85°C
Protocol RS485 Asynchronous Serial
Module Limit 254 valid addresses
Com Speed 7343bps ~ 1Mbps
Position Feedback Yes
Temp Feedback Yes
Load Voltage Feedback Yes
Input Voltage Feedback Yes
Compliance/PID Yes
Material Metal Gears &
Engineering Plastic Body
Motor Maxon RE-MAX
Manual Download RX-64 manual (PDF)
Controller List USB2Dynamixel
CM2+
 
 

Projects Using the RX-64 Dynamixel Servos & Brackets

AX-12 Robot AX-12 Robot
Strength & Speed Chart of the Dynamixel Family


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.