Item #: RO-902-0125-000
Availability: Special Order
Price: $229.90

    Quantity:

    he DYNAMIXEL XM430-W210-T is a High Performance TTL Servo in the DYNAMIXEL X-Series. Using the Same form factor as the other 430 series servos in the X-Series line, the DYNAMIXEL XM430-W210-T has the highest RPM rating in the 430 series in the X-Series line, making it well suited for robotic tasks requiring the highest speed.

    DYNAMIXEL X-Series is a new line-up of high performance networked actuator module, which has been widely used for building multi-joint robots with reliability and expandability.

    Features
    • Improved Torque, Compact Size
    • Enhanced Durability and Expandability
    • Hollow Back Case Minimizes Cable Stress (3-way-routing)
    • Direct Screw Assembly to the Case(without Nut Insert)
    • Improved Heat Sink Featuring an Aluminum Case
    • 6 Operating Modes
    • Current-Based Torque Control (4096 steps, 2.69mA/step)
    • Profile Control for Smooth Motion Planning
    • Trajectory Data and Moving Status (In-Position, Following Error, etc.)
    • Energy Saving (Reduced Current from 100mA to 40mA)


    Package Contents

    • 1x DYNAMIXEL XM430-W210-T
    • 1x HN12-N101
    • 1x Teflon Washer (for horn assembly
    • 1x Robot Cable-X4P 180mm
    • 1x Robot Cable-X4P Convertible 180mm
    • 16x M2.5 * 4 Bolt
    • 1x M2.5 * 6 Bolt
    • 10x M2 * 3 Bolt
    • 8x Spacer Ring


    Compatible Devices

    • Embedded Board : OpenCM9.04 + 485 Expansion Board
    • PC Interface : USB2Dynamixel (Molex-JST Convertible Cable is required)
    DYNAMIXEL XM430-W210-T
    Model Number XM430-W210-T
    Weight (g) 82g
    Dimensions (mm) 28.5mm x 46.5mm x 34mm
    Gear Ratio 212.6 : 1
    Operation Voltage (V) 11.1 12 14.8
    Stall Torque (N.m) 2.7 3.0 3.7
    Stall Current (A) 2.1 2.3 2.7
    No Load Speed (RPM) 70 77 95
    MCU ST CORTEX-M3 (STM32F103C8 @ 72MHZ,32BIT)
    Position Sensor Contactless absolute encoder (12BIT,360°) by AMS
    Motor Coreless Motor
    Resolution 0.088° x 4,096
    Operating Range Position Control Mode : 360°
    Velocity Control Mode : Endless turn
    Input Voltage (V) 10~14.8V (Recommended voltage : 12V)
    Operating Temperature (°C) -5°C ~ 80°C
    Command Signal Digital Packet
    Protocol Type Half duplex Asynchronous Serial Communication (8bit,1stop, No Parity)
    Link (physical) TTL Level Multi Drop Bus
    ID 253 ID (0~252)
    Baud Rate 9600 bps ~ 4.5 Mbps
    Feedback Position, Velocity, Current, Realtime tick, Trajectory, Temperature, Input Voltage, etc.
    Material Case : Metal (Front, Middle)
    Engineering Plastic (Back)
    Gear : Full Metal
    Standby current 40 mA

    Documentation and Downloads: