Home > Robot Parts > DC & Stepper Motor Controllers >
EasyDriver v3 Stepper Motor Driver
Item #:
M-200-ROB-08368
Availability: In Stock
Price: $14.95
Quantity Count | Price Each |
| 20 | $14.20 |
| 51 | $13.75 |
| 101 | $13.31 |
Description: EasyDriver v3 is a simple to use stepper motor driver,
compatible with anything that can output a digital 0 to 5V pulse.
The EasyDriver requires a 7V to 30V supply to power the motor, and
has an on board voltage regulator for the digital interface. Connect
a 4-wire stepper motor and a microcontroller and you've got
precision motor control!
Caution: Do not connect or disconnect a motor while the driver is
energized. This will cause permanent damage to the A3967 IC.
Features:
- A3967 driver configured for 8-microstep mode
- Compatible with 4, 6, and 8 wire stepper motors
- Adjustable current control from 150mA/phase to 750mA/phase
- Power supply range from 7V to 30V. The higher the voltage,
the higher the torque.
Documents:
Need a motor?
We sell a bipolar stepper motor that works with this controller.