Item #: DF-SEN0188
Availability: In Stock
Price: $34.90


    This is an Arduino compatible Fingerprint Sensor. With the high speed DSP processor, it could also work with other serial devices, such as MSP430, 51, AVR, PIC, STM32, ARM and FPGA. This fingerprint module can work alone without any principal computer or any PC software. It can store up to 1000 fingerprints. Supports fingerprint entry, intelligent image processing, fingerprint comparison and fingerprint search mode. It also has a high sensitivity to both wet and dry fingerprint recognition. This module could be widely used in security field, such as license management, etc. It can also be used to replace the IC card, password, hardware switch in your application.

    • Power supply: DC 3.8V-7.0V
    • Operating current: 65mA (Typical)
    • Interface: UART (TTL logical level)
    • Baud rate: (9600*N)bps, N=1~12(default N=6, 57600bps)
    • Image acquisition time: <1S
    • Storage capacity: 1000
    • FAR: <0.001%
    • FRR: <1.0%
    • Average searching time: <1s (1:500, average)
    • Matching Mode: comparison mode (1:1) and search mode (1:N)
    • Character file: 256 bytes
    • Template file: 512 bytes
    • Security level: 5(1,2,3,4,5(highest))
    • Working environment: Temp: -20°C - +60; RH: 40%-85%
    • Storage environment: Temp: -40°C - +85°C; RH: <85%
    • Touch area dimension: 14.5*19.4 mm (0.57*0.76")
    • Outline dimension: 54*20*20.5 mm (2.13*0.79*0.81")