(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Vision and Cameras >

Point Grey Flea3 1.3MP Color USB 3.0 Research Camera

Price: $895.95
Availibility: On Hold    notify me
Item #: ASM-CAM-FLEA

 

This item is on hold and cannot be ordered at this time - read about product status here



The Point Grey Flea3 USB 3.0 is a mid-tier offering USB 3.0 interface research grade camera, perfect for robotics with an interface designed to address a wide variety of applications in industrial and non-industrial imaging, such as object and gesture tracking, optical character recognition (oCr), augmented reality, and multi-touch interface technology.

The Flea3 line of USB 3.0 cameras offers a variety CMOS image sensors in ultra-compact, low-cast packages. To maximize the USB 3.0 reliability, the Flea3 provides a unique set of features including a 32 megabyte frame buffer; on-camera power, temperature, and status monitorying; and in-field updatable firmware. The camera also provides on-camera processing including color interpolation, look up table, gamma correction, and pixel binning functionality.

USB 3.0 Interface

The USB 3.0 interface is cutting edge, high bandwidth pipeline for image data, utilizing the latest in IEEE specification USB technology. With USB 3.0 you can see transfer rates up to 5Gbit/sec, over 5x as fast as Gig-E interfaces. The Flea3 camera is entirely powered via the USB 3.0 interface and features a solid locking mechanism for a sturdy connection.

Updatable Firmware

The field-programmable gate array (FPGA) chip controls all camera functionality, including exposure, resolution and frame rate, pixel binning, user memory channels and more. It can also be updated with new fucntionality in the field.

The Flea3 1.3MP Color USB 3.0 includes:
  • Mounting solutions and hardware for AX and MX brackets and gooseneck
  • USB 3.0 A to Micro-B Locking Cable
  • 1/1.8" 8MM F/1.4 w/Lock Megapixel Focus Lens

Camera Specs:

Part Number: FL3-U3-13E4C-C
  • 1.3 MP
  • e2v EV76C560 CMOS, 1/1.8", 5.3 ┬Ám
  • Global Shutter
  • C-Mount
  • 1280 x 1024 at 60 FPS


Related Items
WidowX Robot Arm Kit Mark II WidowX Robot Arm, Dynamixel Arm, Arbotix Arm
WidowX Robot Arm Kit Mark II
Price: $1,499.95

250mm Gooseneck gooseneck, 200mm gooseneck, 20cm gooseneck, gooseneck mount, bioloid gooseneck, bioloid gooseneck mount,
250mm Gooseneck
Price: $19.95

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.