Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robots > Robot Kits > Humanoid Robot Kits > Futaba >

RS301CR Robot Servo 100mm Wire

Item #: GP-100-FUTX1002
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $114.99

Quantity


Information

This is an RS301CR Robot Servo, one of the smart digital servos used in Futaba's RBT-1 humanoid robot.

FEATURES:
Comes with 3.9" (100mm) wire
Case is made of Black metal and plastic
Metal gears

INCLUDES:
One Digital Robot Servo w/small round horn
Information sheet

SPECS:
Speed: .11 sec/60° @ 7.4V
Torque: 7.1kgcm = 98.6 oz in (7.1 kg-cm @ 7.4V)
Weight: .99oz (28g)
Size: 1.41 x .77 x .98" (35.8 x 19.6 x 25mm)
Communication Protocol: RS485 Half-Duplex Communication
Operation range: 300°
Baud rate: Max 460kbps
Sensors: Angle, Torque, Temperature








Request Time: 1.28125 - SID/ASID: 1022630 | nia45tr51m3kai450i000kq4 - SERVER: WEB1