Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits > Humanoid Robot Kits > Futaba >

RS302CD Robot Servo 100mm Wire

Item #: GP-100-FUTX1006
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $79.99

Quantity


Information

This is an RS302CD Robot Servo, one of the smart digital servos used in Futaba's RBT-1 humanoid robot.

FEATURES:
Comes with 3.9" (100mm) wire
Case is made of Black metal and plastic
Metal gears

INCLUDES:
One Digital Robot Servo w/small round horn
Information sheet

SPECS:
Speed: .16 sec/60° @ 7.4V
Torque: 5kgcm = 69oz-in
Weight: .74oz (21g)
Size: 1.41 x .77 x .98" (36.8 x 19.5 x 25mm)
Communication Protocol: RS485 Half-Duplex Communication
Operation range: 300°
Baud rate: Max 460kbps
Sensors: Angle, Torque, Temperature








Request Time: 1.171875 - SID/ASID: 1037687 | yhucmz45qtoqczrru1ntxobp - SERVER: WEB1