(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Motors & Wheels > Gear Motors and Wheels >

Gear Motor w/ Wheel Set

Price: $18.50
Availibility: In Stock   
Item #: ASM-GM-WHL-SET

Quantity:
 



This kit is a combination of two RG 90 Gear Motors and two matching Gear Motor Wheels.The variety of mounting holes on the gear motors will make them easy to mount to almost any chassis. With a weight of 18g, this set is a great choice for small robots and rovers.

                           
RG90 Gear Motor
Operating Voltage 6V
No Load Speed 90 RPM
No Load Current 150 mA
Stall Current 800 mA
Output Torque 1.2 kg/cm
Gear Ratio 1:120
Overall Dimensions 54x42x23mm
Weight 35 grams
Technical DrawingDownload
3D File Download


Related Items
Seeed Motor Shield
Grove - Motor Shield
Price: $19.50

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.